IESNA:LM-63-2002
[TEST]P1389189
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-735-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19850.4
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
141.6 196.0 304.9 582.6 1274.0 1834.8 2270.3 2635.1 3016.2 3457.2 4018.0 4731.2 5705.8 7366.3 9516.9 11847.1 14525.8 16376.9 
16932.2 16295.2 14841.6 13480.4 12173.8 10562.2 6892.7 3517.1 1867.4 1421.0 1295.8 1274.0 1246.8 936.4 462.8 348.4 114.3 43.6 0.0 
141.6 190.6 294.0 598.9 1252.2 1862.0 2264.9 2624.2 3010.8 3489.9 4023.4 4725.8 5716.7 7268.3 9565.9 11928.8 14449.6 16311.6 
16997.6 16404.1 14966.8 13627.4 12195.6 10562.2 7056.0 3451.8 1911.0 1437.3 1301.2 1268.6 1246.8 941.9 457.3 343.0 114.3 43.6 0.0 
141.6 190.6 283.1 549.9 1154.2 1758.6 2259.4 2607.9 3016.2 3484.4 4023.4 4736.7 5624.1 6876.3 9005.1 11629.3 14433.2 16425.9 
17286.1 17008.4 15788.9 14596.6 12930.6 11101.2 8144.9 4257.6 2297.6 1584.3 1339.3 1268.6 1235.9 1121.6 468.2 332.1 136.1 54.4 0.0 
141.6 185.1 272.2 479.1 1012.7 1595.2 2177.8 2586.1 2978.1 3430.0 3996.2 4578.8 5313.8 6250.2 7867.2 10420.7 13638.3 16458.6 17672.7 
17797.9 17166.3 16415.0 15102.9 12620.2 9642.1 5694.9 3136.0 1943.7 1448.2 1279.4 1203.2 1110.7 468.2 299.4 152.4 70.8 0.0 
141.6 185.1 250.4 397.4 805.8 1361.1 1960.0 2460.9 2842.0 3304.8 3778.4 4290.2 4938.1 5602.3 6484.3 8068.7 10839.9 14710.9 17596.4 
18603.7 18364.1 17830.6 17727.1 16883.2 13839.8 8977.9 4671.3 2749.4 1715.0 1225.0 980.0 876.6 539.0 272.2 190.6 103.4 0.0 
141.6 179.7 228.7 332.1 566.2 1050.8 1600.7 2145.1 2635.1 3027.1 3489.9 3985.3 4475.3 5079.7 5749.3 6647.7 7987.0 10442.4 14661.9 
18222.6 19643.6 19453.0 18799.7 19115.4 18685.3 16415.0 10099.4 4469.9 2096.1 1214.1 789.4 604.3 457.3 255.9 212.3 147.0 0.0 
141.6 174.2 206.9 261.3 375.7 609.8 1056.2 1535.3 2079.8 2597.0 3054.3 3473.6 3969.0 4491.7 5025.2 5722.1 6658.6 7965.2 9876.2 
13066.7 17204.4 20139.0 21015.6 20601.8 20378.6 20411.2 18952.1 13240.9 5814.7 2221.3 892.9 549.9 408.3 326.7 266.8 217.8 0.0 
141.6 163.3 185.1 212.3 261.3 337.6 484.6 756.8 1170.6 1633.3 2112.4 2651.4 3174.1 3707.7 4230.3 4802.0 5520.7 6380.9 7524.2 9086.8 
11395.2 14324.3 17874.1 21124.4 21908.4 21489.2 21015.6 19398.6 15462.2 8438.9 3631.4 1203.2 571.7 435.6 353.9 304.9 0.0 
141.6 163.3 185.1 206.9 250.4 315.8 446.4 691.4 1072.6 1508.1 1987.2 2499.0 3038.0 3577.0 4110.6 4676.8 5373.7 6201.2 7322.8 8934.3 
11041.3 13834.3 17335.1 20710.7 21930.2 21532.8 20928.4 19436.7 16197.2 9391.7 4126.9 1377.4 571.7 446.4 370.2 321.2 0.0 
141.6 157.9 168.8 179.7 190.6 212.3 239.6 294.0 370.2 506.3 729.6 1023.6 1404.7 1802.1 2281.2 2793.0 3375.6 4137.8 5008.9 6119.6 7622.2 
9239.2 11427.9 13997.7 17422.2 19649.0 18690.8 16017.6 12260.9 8302.8 5498.9 3277.6 1807.6 871.1 370.2 359.3 0.0 
141.6 147.0 152.4 152.4 152.4 152.4 152.4 152.4 152.4 163.3 174.2 196.0 223.2 266.8 315.8 397.4 511.8 696.9 974.6 1399.2 2003.6 2667.8 3413.7 3969.0 
4442.7 5368.2 6767.4 7409.9 6669.4 5248.4 3827.4 2722.2 1704.1 642.4 98.0 32.7 0.0 
141.6 147.0 147.0 141.6 141.6 136.1 130.7 125.2 125.2 125.2 125.2 125.2 130.7 136.1 147.0 157.9 185.1 234.1 326.7 473.7 686.0 854.8 860.2 696.9 
593.4 767.7 1257.7 1856.6 1921.9 1437.3 784.0 375.7 152.4 59.9 27.2 16.3 0.0 
141.6 141.6 136.1 130.7 125.2 125.2 114.3 108.9 103.4 103.4 103.4 98.0 98.0 92.6 92.6 92.6 98.0 108.9 141.6 212.3 283.1 288.6 179.7 114.3 81.7 70.8 
59.9 59.9 54.4 49.0 43.6 27.2 21.8 21.8 16.3 16.3 0.0 
141.6 136.1 125.2 114.3 108.9 108.9 98.0 92.6 81.7 70.8 65.3 59.9 54.4 49.0 38.1 32.7 27.2 21.8 21.8 21.8 16.3 10.9 10.9 5.4 5.4 5.4 10.9 10.9 5.4 10.9 10.9 10.9 10.9 
10.9 16.3 16.3 0.0 
141.6 125.2 114.3 103.4 98.0 87.1 76.2 59.9 49.0 43.6 32.7 27.2 16.3 16.3 10.9 10.9 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 5.4 10.9 10.9 
10.9 0.0 
141.6 119.8 103.4 92.6 87.1 70.8 59.9 43.6 32.7 21.8 16.3 10.9 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 10.9 10.9 
0.0 
141.6 114.3 98.0 87.1 76.2 59.9 43.6 32.7 21.8 10.9 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 5.4 
0.0 
141.6 114.3 98.0 81.7 70.8 54.4 38.1 27.2 16.3 10.9 5.4 0.0 0.0 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 
0.0 
141.6 114.3 98.0 81.7 65.3 54.4 32.7 21.8 16.3 5.4 0.0 0.0 10.9 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 
0.0 
141.6 114.3 98.0 81.7 65.3 54.4 38.1 27.2 16.3 5.4 0.0 16.3 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
141.6 114.3 98.0 81.7 70.8 54.4 38.1 27.2 21.8 10.9 10.9 16.3 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 0.0 
0.0 
141.6 114.3 98.0 81.7 65.3 54.4 38.1 27.2 21.8 10.9 10.9 21.8 10.9 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 
0.0 
